- Provides patients access to control lighting from the bed
- Lighting/shade control buttons with Nurse Call, TV, and other features
- Reduces nuisance calls to the nursing staff
- Sealed to reduce risk of infectious fluids or solids entering device
- Durable, lightweight universal handheld control with comfort grip case
- Large button layout
- 37 pin connection standard, requires 37 Pin Receptacle
- Withstands over 100 drops onto a concrete floor
Your internet browser isn't supported.
Patient Control Station
Overview
The Greengate Patient Control Station provides the hospital patient or nursing home resident easy control over their lighting controls and shades with the added security of a standard connection to the Nurse Call system and the comfort of a universal TV controller. The patient control station provides large clearly labeled buttons in a fully sealed case.