- MicroSet self-adjusting time delay and sensitivity
- Built-in light level sensor
- Units available for control of single or two separate loads
- Products tested to NEMA WD 7 – 2011 Occupancy Motion Sensors Standard
Your internet browser isn't supported.
OAC-DT-2000-R
Specifications
Product Description
Brand Name | Greengate |
Family | OAC/VAC-DT - Dual Tech Ceiling Sensor Low Voltage |
Description | Ceiling Sensor w/BAS and Daylight Sensor, Dual Technology (Passive Infrared and Ultrasonic), 32 kHz, 360 Degree, 2000 square feet, 10-30 VDC, Class 2. |
Product Details
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
UPC | 080083702077 |
Amperage Rating | 9.747 at (277V) |
Mounting | Ceiling Mount |
Range of Motion | N/A |
Voltage Rating | 10-30VDC |
Product Weight | 0.55 |
Case Quantity | 10 |
Pallet Quantity | 450 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |