- MicroSet self-adjusting time delay and sensitivity
- Built-in light level sensor
- Units available for control of single or two separate loads
- Products tested to NEMA WD 7 – 2011 Occupancy Motion Sensors Standard
Your internet browser isn't supported.
OAC-DT-1000
Specifications
Product Description
| Brand Name | Greengate |
| Family | OAC/VAC-DT - Dual Tech Ceiling Sensor Low Voltage |
| Description | Ceiling Sensor, Dual Technology (Passive Infrared and Ultrasonic), 32 kHz, 360 Degree, 1000 square feet, 10-30 VDC, Class 2 |
Product Details
| Lamp Type | N/A |
| UPC | 080083579242 |
| Amperage Rating | 25mA |
| Mounting | Ceiling and Surface |
| Range of Motion | N/A |
| Voltage Rating | 10-30VDC |
| Product Weight | 0.55 |
| Case Quantity | 10 |
| Pallet Quantity | 540 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |