- MicroSet self-adjusting time delay and sensitivity
- Built-in light level sensor
- Units available for control of single or two separate loads
- Products tested to NEMA WD 7 – 2011 Occupancy Motion Sensors Standard
Your internet browser isn't supported.
OAC-DT-2000-DMV
Specifications
Product Description
Brand Name | Greengate |
Family | OAC-DT-2000-MV Dual Tech Ceiling Sensor 120-347V |
Description | Ceiling Sensor w/ Daylight Sensor, Dual Technology, Dual Relay, 360 Degree, 2000 square feet, 120 to 347 VAC, 50/60 Hz. |
Product Details
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
UPC | 080083579433 |
Amperage Rating | 9.747 at (277V) |
Mounting | Ceiling Mount |
Range of Motion | N/A |
Voltage Rating | 120-347V |
Wattage | 1500W |
Product Weight | 0.55 |
Case Quantity | 10 |
Pallet Quantity | 450 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |