Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

RRU-X-UNV

  • 20A Rated N/O & N/C Relay for by passing line voltage loads
RRU-X-UNV

RRU-X-UNV

Resources

Specifications

Product Description

Brand Name Greengate
Family RRU - Emergency Power Control
Description Shunt Relay - UL924 Rated - 0-10V Dimming Bypass - Fixture Mount -120/277VAC

Product Details

Lamp Type N/A
UPC 080083807567
Amperage Rating 20 at 277V
Mounting Fixture Mounted
Voltage Rating 120 / 277V
Product Weight 0.5
Case Quantity 60
Pallet Quantity 720
Country of Origin TW
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada Yes