- RJ45 connection
- Easily installed in suspended fixture or drop ceiling
- Three light sensor ranges (3-300 lux, 30-3000 lux, 300-30000 lux)
- Feedback LED
- Mounting bracket for installation in light well or hard ceiling
- IR receiver for handheld remotes
Greengate
DSRC-FMOIR
Specifications
Product Description
Brand Name | Greengate |
Family | DSCM-FMOIR - Room Controller/DLVP Cat5 Daylight Sensor and Remotes |
Description | Daylight Sensor RC/DLVP - Cat5 |
Product Details
Lamp Type | N/A |
UPC | 080083786497 |
Amperage Rating | N/A |
Mounting | Ceiling Mount |
Voltage Rating | 24VDC |
Product Weight | 0.1 |
Case Quantity | 216 |
Pallet Quantity | 5832 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |