Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

DSCM-FMOIR - Room Controller/DLVP Cat5 Daylight Sensor and Remotes

  • RJ45 connection
  • Easily installed in suspended fixture or drop ceiling
  • Three light sensor ranges (3-300 lux, 30-3000 lux, 300-30000 lux)
  • Feedback LED
  • Mounting bracket for installation in light well or hard ceiling
  • IR receiver for handheld remotes
DSCM-FMOIR - Room Controller/DLVP Cat5 Daylight Sensor and Remotes

DSCM-FMOIR - Room Controller/DLVP Cat5 Daylight Sensor and Remotes

Overview

The DSRC-FMOIR is an open loop daylight sensor that measures the natural light contribution in order to automatically adjust the lighting zones. It is part of the Room Controller and DLVP system and provides three easily distinguished light levels, Low (3-300 lux), High (30-3000 lux), and Direct Sun (300-30000 lux). The high light sensor range is selected by default, although this can be adjusted using the IR handheld programmer.

Stock Catalog Number (2)

Resources