Greengate

ControlKeeper TouchScreen - CKT

  • Capable of mixed load voltages (120/277/347 VAC) and mixed sources
  • Manual and programmable control of each relay
  • Capable of controlling receptacle loads
  • Normally open, latched and two pole serial relays available
  • 30 Amp relays one used on all 20A relay cards to extend relay life
  • UL listed – UL 916 standard; RS-232 port and RS-485 network standard
  • NEMA 1 enclosure
  • Time schedules with astronomic clock; Occupant warn-off and overrides
  • Prioritization and masking of switch inputs, schedules, and remotes

Want to purchase this product?

Need more information?