- No adjustment necessary at installation
Specifications
Product Description
Brand Name | Greengate |
Family | OAC/VAC-U - Ultrasonic Ceiling Sensor Low Voltage |
Description | Ceiling Sensor w/BAS and Daylight Sensor, Ultrasonic, 32 kHz, 360 Degree, 1000 square feet, 10-30 VDC, Class 2. |
Product Details
Lamp Type | N/A |
UPC | 080083702039 |
Amperage Rating | 0.025A |
Mounting | Ceiling Mount |
Voltage Rating | 10-30VDC |
Product Weight | 0.6 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |