- Selectable built-in light level sensor
- NEMA WD7 Standard robotic method utilized to verify coverage patterns
- Tracking/HVAC mode
Your internet browser isn't supported.
ONW-P-1001-SP-W
Specifications
Product Description
Brand Name | Greengate |
Family | ONW-P-1001-SP - Wallbox PIR Occupancy Sensor, Low Voltage |
Description | PIR Low Voltage Wall Switch Sensor White. |
Product Details
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
UPC | 080083524150 |
Amperage Rating | 1 at 30 VDC/VAC |
Mounting | Wall Switch |
Voltage Rating | 10-30VDC |
Product Weight | 0.5 |
Case Quantity | 10 |
Pallet Quantity | 900 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |