- Air-gap switch ensures no leakage current to load
- Selectable built-in light level sensor
- NEMA WD7 Standard robotic method utilized to verify coverage patterns
- Additional pushbutton with light/fan graphic included
Your internet browser isn't supported.
Greengate
ONW-D-1001-MV-N-W
Specifications
Product Description
Brand Name | Greengate |
Family | ONW-D-1001-MV-N Occupancy Dual Tech Sensor Switch 120/277 (Neutral Req) |
Description | Dual Tech Single Level, Neutral Required, 120/277V Wall Switch Sensor, White |
Product Details
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
UPC | 080083524594 |
Amperage Rating | 9.747 at (277V) |
Mounting | Wall Switch |
Range of Motion | N/A |
Voltage Rating | 120/277V |
Wattage | 1200 W/2200 W |
Product Weight | 0.5 |
Case Quantity | 10 |
Pallet Quantity | 1200 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |