- Air-gap switch ensures no leakage current to load
- Selectable built-in light level sensor
- NEMA WD7 Standard robotic method utilized to verify coverage patterns
- Additional pushbutton with light/fan graphic included
Your internet browser isn't supported.
ONW-D-1001-MV-G
Specifications
Product Description
| Brand Name | Greengate |
| Family | ONW/VNW-D-1001-MV - Dual Tech 120/277/347 (Grd Req) |
| Description | Dual Tech Single Level, No Neutral, 120/277V Wall Switch Sensor, Gray |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
| UPC | 080083524730 |
| Amperage Rating | 9.747 at (277V) |
| Mounting | Wall Switch |
| Range of Motion | N/A |
| Voltage Rating | 120 / 277V |
| Wattage | 0-800W,0-1200W @120V/0-2700W @ 277V |
| Product Weight | 0.28 |
| Case Quantity | 10 |
| Pallet Quantity | 1200 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |