- Air-gap switch ensures no leakage current to load
- Selectable built-in light level sensor
- NEMA WD7 Standard robotic method utilized to verify coverage patterns
- Additional pushbutton with light/fan graphic included
Your internet browser isn't supported.
ONW-D-1001-SP-W
Specifications
Product Description
Brand Name | Greengate |
Family | ONW/VNW-D-1001-SP - Dual Tech Low Voltage |
Description | Dual Tech Low Voltage Wall Switch Sensor, 10-30 VDC Input with isolated Form C relay, White finish |
Product Details
Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
UPC | 080083560929 |
Amperage Rating | 25mA |
Mounting | Wall Switch |
Range of Motion | N/A |
Voltage Rating | 24VDC |
Product Weight | 0.5 |
Case Quantity | 10 |
Pallet Quantity | 900 |
Country of Origin | MY |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |