- Allows user to return to previous light level when turning lights ON
- Integrated full-slide control for easy, precise operation
- Can wire as Single-Pole or 3-Way, Electrostatic discharge protection
- Device can be wired into either 3-Way location, load side or line side
- Neutral is not required for installation of device
- Adjustable low-level trim setting for optimal lamp compatibility
- Face plate is removable to allow for color changes
- Each package includes 3 colors
- Radio Frequency Interface filtering is standard on all models
Your internet browser isn't supported.
WBSD-DEC-C7
Specifications
Product Description
| Brand Name | Greengate |
| Family | WBSD-DEC - Decorator Wallswitch Dimmer 120V |
| Description | Decorator Wallswitch Slide Dimmer, 120V, Multiload, Brown, Gray & Black |
Product Details
| Lamp Type | N/A |
| UPC | 080083472901 |
| Amperage Rating | N/A |
| Mounting | Wall Switch |
| Voltage Rating | 120V |
| Case Quantity | 6 |
| Pallet Quantity | 1440 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |