- Allows user to return to previous light level when turning lights ON
- Integrated full-slide control for easy, precise operation
- Can be wired as Single-pole or 3-way
- Neutral is not required for installation of device
- Adjustable high-level trim setting for optimal lamp compatibility
Your internet browser isn't supported.
WBSD-DEC-C2
Specifications
Product Description
| Brand Name | Greengate |
| Family | WBSD-DEC - Decorator Wallswitch Dimmer 120V |
| Description | Decorator Wallswitch Slide Dimmer, 120V, Multiload, White/Ivory/Light Almond |
Product Details
| Lamp Type | N/A |
| UPC | 080083735419 |
| Amperage Rating | N/A |
| Mounting | Wall Switch |
| Voltage Rating | 120V |
| Product Weight | 0.3 |
| Case Quantity | 6 |
| Pallet Quantity | 1944 |
| Country of Origin | US |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |