- Allows user to return to previous light level when turning lights ON
- Integrated full-slide control for easy, precise operation
- Can wire as Single-Pole or 3-Way; Electrostatic discharge protection
- Device can be wired into either 3-Way location; load side or line side
- Neutral is not required for installation of device
- Adjustable low-level trim setting for optimal lamp compatibility
- Face plate is removable to allow for color changes
- Each package includes 3 colors
- Radio Frequency Interface filtering is standard on all models
Your internet browser isn't supported.
WBSD-DEC-C1
Specifications
Product Description
| Brand Name | Greengate |
| Family | WBSD-DEC - Decorator Wallswitch Dimmer 120V |
| Description | Decorator Wallswitch Slide Dimmer, 120V, Multiload, White/Ivory/Almond |
Product Details
| Lamp Type | LED/CFL, Incandescent, Halogen, Dimmable Fluorescent |
| UPC | 080083735402 |
| Amperage Rating | 5 at (120V) |
| Mounting | Wall Switch |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Wattage | 300W/600W |
| Product Weight | 0.3 |
| Case Quantity | 10 |
| Pallet Quantity | 960 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |