- Allows user to return to previous light level when turning lights ON
- Integrated full-slide control for easy, precise operation
- Can be wired as Single-pole or 3-way
- Neutral is not required for installation of device
- Adjustable high-level trim setting for optimal lamp compatibility
- Each package includes faceplate kit with 3 colors
Your internet browser isn't supported.
WBSD-010SLD-W
Specifications
Product Description
| Brand Name | Greengate |
| Family | WBSD-010SLD - Wallswitch 0-10V Slide Dimmer |
| Description | 0-10V Decorator Wallswitch Slide Dimmer, 120/277VAC, White |
Product Details
| Lamp Type | N/A |
| UPC | 080083735280 |
| Amperage Rating | N/A |
| Mounting | Wall Mount |
| Voltage Rating | 120V/277V |
| Product Weight | 0.4 |
| Case Quantity | 10 |
| Pallet Quantity | 1200 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |