- Allows user to return to previous light level when turning lights ON
- Integrated full-slide control for easy, precise operation
- Can be wired as Single-pole or 3-way
- Neutral is not required for installation of device
- Adjustable high-level trim setting for optimal lamp compatibility
- Each package includes faceplate kit with 3 colors
Your internet browser isn't supported.
WBSD-010DEC-C2
Specifications
Product Description
| Brand Name | Greengate |
| Family | WBSD-010DEC - Decorator 0-10V Wallswitch Slide Dimmer |
| Description | Decorator Dimmer 0-10V, 120/277 VAC, w/White, Ivory and Almond faceplate color kit |
Product Details
| Lamp Type | N/A |
| UPC | 080083735273 |
| Amperage Rating | N/A |
| Mounting | Surface Mount |
| Voltage Rating | 120V/277V |
| Product Weight | 0.35 |
| Case Quantity | 10 |
| Pallet Quantity | 1350 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |