- 20A Rated N/O & N/C Relay for by passing line voltage loads
Your internet browser isn't supported.
RRU-X-UNV
Specifications
Product Description
| Brand Name | Greengate |
| Family | RRU - Emergency Power Control |
| Description | Shunt Relay - UL924 Rated - 0-10V Dimming Bypass - Fixture Mount -120/277VAC |
Product Details
| Lamp Type | N/A |
| UPC | 080083807567 |
| Amperage Rating | 20 at 277V |
| Mounting | Fixture Mounted |
| Voltage Rating | 120 / 277V |
| Product Weight | 0.5 |
| Case Quantity | 60 |
| Pallet Quantity | 720 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |