- Eliminates energy waste by allowing emergency lighting to be switched
Your internet browser isn't supported.
CEPC-2-D-CUL
Specifications
Product Description
| Brand Name | Greengate |
| Family | CEPC - Emergency Power Control |
| Description | 0-10V Load Emergency Power Control for Canada, 120V or 277V. |
Product Details
| Lamp Type | N/A |
| UPC | 080083832101 |
| Amperage Rating | 5.4A at 277V |
| Mounting | Flushmount |
| Voltage Rating | 120 / 277V |
| Wattage | 1800W/1500W |
| Product Weight | 0.5 |
| Case Quantity | 64 |
| Pallet Quantity | 920 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |