- Eliminates energy waste by allowing emergency lighting to be switched
- Fail safe operation
- Visible emergency power LED
- Visible regular power LED
- Integral test switch
- Automatic Diagnostic Test Feature
- Senses local circuit power loss
- UL 924 listed, meets NEC, OSHA and NFPA safety codes
Your internet browser isn't supported.
CEPC-2
Specifications
Product Description
| Brand Name | Greengate |
| Family | CEPC - Emergency Power Control |
| Description | Emergency Power Control, 120V or 277V. |
Product Details
| Lamp Type | N/A |
| UPC | 080083827442 |
| Amperage Rating | N/A |
| Mounting | Wall Mount |
| Voltage Rating | 120 / 277V |
| Wattage | 1800W/1500W |
| Product Weight | 0.45 |
| Case Quantity | 64 |
| Pallet Quantity | 1008 |
| Country of Origin | US |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |