Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

SP15-347

  • Replaces separate transformers and relays
  • Zero-crossing circuit provides increased durability
  • Capable of switching up to 20 amps
  • Rated for Ballast, Tungsten and Motor Loads
  • Suitable for Plenum use
SP15-347

SP15-347

Resources

Specifications

Product Description

Brand Name Greengate
Family SP15/SP20 - Switchpack 15VDC Output
Description Switchpack, 347V, provides 15VDC, 125mA output to low voltage occupancy sensors and daylight controls, 15A Loads

Product Details

Lamp Type N/A
UPC 080083503230
Amperage Rating N/A
Mounting N/A
Voltage Rating 347V
Wattage 5200W
Product Weight 0.638
Case Quantity 30
Pallet Quantity 1350
Country of Origin MY
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes