- Self-Adjusting time delay and sensitivity
- Optional built-in light level sensor
- Optional BAS/HVAC isolated relay
- NEMA WD 7 Guide robotic method utilized to verify coverage patterns
- Manual On feature
- Selectable Walk-Through Mode
Your internet browser isn't supported.
OAWC-P-120W-R
Specifications
Product Description
| Brand Name | Greengate |
| Family | OAWC-P - PIR Wall/Corner Sensor Low Voltage |
| Description | PIR Wall/Corner Sensor, wide angle 120 Degree, w/BAS relay and Daylight Sensor. |
Product Details
| Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
| UPC | 080083626304 |
| Amperage Rating | 25mA |
| Mounting | Wall-Corner Mount |
| Range of Motion | N/A |
| Voltage Rating | 0-30 V |
| Product Weight | 0.818 |
| Case Quantity | 10 |
| Pallet Quantity | 360 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |