- Exclusive Energy Saver mode
- Complete no-gap coverage
- Self-adjustable delay of 10 minutes to 30 minutes
- BAS compatible
- Manual ON/OFF feature when wired to a momentary pushbutton
- NEMA WD7 Guide robotic method utilized to verify coverage patterns
Your internet browser isn't supported.
VAC-DT-1000-R
Specifications
Product Description
| Brand Name | Greengate |
| Family | OAC/VAC-DT - Dual Tech Ceiling Sensor Low Voltage |
| Description | Vacancy Ceiling Sensor w/BAS and Daylight Sensor, Dual Technology (Passive Infrared and Ultrasonic), 32 kHz, 360 Degree, 1500 square feet, 10-30 VDC, Class 2. |
Product Details
| Lamp Type | N/A |
| UPC | 080083702145 |
| Amperage Rating | N/A |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-347V |
| Product Weight | 0.55 |
| Case Quantity | 10 |
| Pallet Quantity | 450 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |