- MicroSet self-adjusting time delay and sensitivity
- Built-in light level sensor
- Units available for control of single or two separate loads
- Products tested to NEMA WD 7 – 2011 Occupancy Motion Sensors Standard
Your internet browser isn't supported.
OAC-DT-0501-R
Specifications
Product Description
| Brand Name | Greengate |
| Family | OAC/VAC-DT - Dual Tech Ceiling Sensor Low Voltage |
| Description | Ceiling Sensor, w/BAS and Daylight Sensor, Dual Technology (Passive Infrared and Ultrasonic), 40 kHz, 180 Degree, 500 square feet, 10-30 VDC, Class 2. |
Product Details
| Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
| UPC | 080083702053 |
| Amperage Rating | 25mA |
| Mounting | Ceiling Mount |
| Range of Motion | N/A |
| Voltage Rating | 10-30VDC |
| Product Weight | 0.55 |
| Case Quantity | 10 |
| Pallet Quantity | 450 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |