Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Mar 10, 2023

VisionTouch 5 Software

  • Web-based user interface
  • Interactive floor plan
  • Up to 500 simultaneous users
  • Up to 10 simultaneous facility managers
  • Import AutoCAD (DXF) or jpeg files
  • Integrated with Greengate Keeper Enterprise Software
VisionTouch 5 Software

VisionTouch 5 Software

Overview

This is an accessory to control your Network Panels. Graphic screens are used to represent up to 48 virtual switch overrides or global commands. VisionTouch provides real-time indication of the graphics display. Ideal for any size application, from small schools to large arenas. The VisionTouch software allows site specific drawings to be loaded into the software with zones defined directly on the drawings. Web-based user interface – Eliminates the need to install any software on computing devices. This enables users to securely access the VisionTouch application from any device with a valid web browser. Interactive floor plan – Allows users to get the status of the devices (fixtures, daylight sensors) from the floor plan and easily send override commands to a group of fixtures via a simple click on the group of devices within the floor plan. Up to 500 simultaneous users – Allow users to easily change the lighting levels and mood within a space via a simple press of a button. Access to the various control features are regulated on a user profile basis. Up to 10 simultaneous facility managers – Allows a single lighting control system to be shared by multiple tenants. Each tenant able to customize the lights within their area without having to rely on a facility manager. Import AutoCAD (DXF) or jpeg files – Reduce non-value added engineering by leveraging the AutoCAD drawings of each floor and the content available on these drawings such as device location and device type. Integrated with Greengate Keeper Enterprise Software – Reduce non-value added engineering by automatically creating the system’s hierarchy based on data stored in Keeper Enterprise.

Resources