- Low voltage control for On/Off and dimming loads
- Click & Go ready with RJ45 QuickConnect ports eliminates wiring errors
- Designed to fit in decorator wall plates (included)
- Wallstations can be used for multi-way control
- Custom configured wallstations available
Your internet browser isn't supported.
RC-6TSB-623-W
Specifications
Product Description
| Brand Name | Greengate |
| Family | Room Controller / DLVP Zone Wallstation |
| Description | Zone Wallstation, 6 Small Button, Zone 1, Raise 1, Lower 1, Zone 2, Raise 2, Lower 2 (6TSB), White |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083760688 |
| Amperage Rating | N/A |
| Mounting | Wall Mount |
| Voltage Rating | 24VDC |
| Product Weight | 0.3 |
| Case Quantity | 1 |
| Pallet Quantity | 1120 |
| Country of Origin | US |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |