- Low voltage control for On/Off and dimming loads
- Click & Go ready with RJ45 QuickConnect ports eliminates wiring errors
- Designed to fit in decorator wall plates (included)
- Wallstations can be used for multi-way control
- Custom configured wallstations available
Your internet browser isn't supported.
RC-3TLB-331-W
Specifications
Product Description
| Brand Name | Greengate |
| Family | Room Controller / DLVP Zone Wallstation |
| Description | Zone Wallstation, 3 Large Button, Zone 1, Zone 2, Zone 3 (3TLB), Ivory |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083761203 |
| Amperage Rating | N/A |
| Mounting | Wall Mount |
| Voltage Rating | 24VDC |
| Product Weight | 0.4 |
| Case Quantity | 10 |
| Pallet Quantity | 1200 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |