- Low voltage control for On/Off and dimming loads
- Click & Go ready with RJ45 QuickConnect ports eliminates wiring errors
- Designed to fit in decorator wall plates (included)
- Wallstations can be used for multi-way control
- Custom configured wallstations available
Your internet browser isn't supported.
RC-3TLB-OS1-W
Specifications
Product Description
Brand Name | Greengate |
Family | Room Controller / DLVP Zone Wallstation |
Description | Wallstation, 3 Large Buttons, White |
Product Details
Lamp Type | N/A |
UPC | 080083657315 |
Amperage Rating | N/A |
Mounting | Wall Mount |
Voltage Rating | 24VDC |
Product Weight | 0.3 |
Case Quantity | 1 |
Pallet Quantity | 1120 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |