- Low voltage control for ON/OFF and dimming loads
- Personalize scene buttons with your ON/OFF and dimming per output
- Click & Go ready with RJ45 QuickConnect ports eliminate wiring errors
- Custom engraving options may be replaced in the field
Greengate
RC-6TSB-P4-W
Specifications
Product Description
Brand Name | Controls |
Family | Room Controller / DLVP Scene Wallstation |
Description | Scene wallstations, small buttons, Scene 1, Scene 2, Scene 3, Raise, Lower, All Off (6TSB), white |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083715589 |
Amperage Rating | N/A |
Mounting | Wall Mount |
Voltage Rating | 24VDC |
Product Weight | 0.3 |
Case Quantity | 1 |
Pallet Quantity | 1120 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |