Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

GGRC-SPLITTER

  • Pre-terminated cables in lengths up to 100 feet
  • Available in plenum and non-plenum rated
  • Automatically included as part of the QuicKit
GGRC-SPLITTER

GGRC-SPLITTER

Resources

Specifications

Product Description

Brand Name Greengate
Family GGRJ45 - Pre-terminated RJ45 Cable
Description RJ45 Splitter
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083656998
Amperage Rating N/A
Mounting N/A
Voltage Rating 24VDC
Product Weight 0.3
Case Quantity 1
Pallet Quantity 1120
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Mountain Top, PA No
Irving, TX No
Peachtree City, GA No
Markham, Canada Yes
Calgary, AB, Canada No