- Input/Output integration to Room Controller
- Egress or HVAC integration based on room occupancy junction box
- Allows connection of standard switchpacks
Your internet browser isn't supported.
OCC-RJ45
Specifications
Product Description
| Brand Name | Greengate |
| Family | OCC-RJ45 - Input/Output Cat5 Low Voltage Sensor Coupler |
| Description | Low voltage occupancy sensor coupler for connection to Cat5 connectors |
Product Details
| Lamp Type | N/A |
| UPC | 080083814572 |
| Amperage Rating | N/A |
| Mounting | Wall Mount |
| Voltage Rating | 24V |
| Product Weight | 0.081 |
| Case Quantity | 100 |
| Pallet Quantity | 3000 |
| Country of Origin | MY |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |