- Universal AC Input
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Greengate |
| Family | EXPS-24V - External Power Supply |
| Description | External Power Supply 24V |
Product Details
| Lamp Type | N/A |
| UPC | 080083190485 |
| Amperage Rating | 40A |
| Mounting | N/A |
| Voltage Rating | 120-277V |
| Product Weight | 1.05 |
| Case Quantity | 1 |
| Pallet Quantity | 150 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |