Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Network Cable

  • Interconnects lighting control panels
  • Plenum and Non Plenum rated versions
Network Cable

Network Cable

Overview

The network cable is used to interconnect the Greengate network lighting control panels. The typical data transmission cabling is GG9841 which contains 24 AWG single twisted shielded pair. When adding panels in the middle of an existing network, GG9842 cabling allows daisy-chain integrity by providing two twisted pairs of 24 AWG and shielded wire, allowing for an out and return pair within the same cable. Non-plenum and plenum rated versions are available.

Resources