- Dims ELV only fixtures with 0-10V
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Greengate |
| Family | LDCM - Linear Dimming Control Module |
| Description | Linear Dimming Control Module, LED, 120 - 277V,Grey. |
Product Details
| Lamp Type | N/A |
| UPC | 080083768363 |
| Amperage Rating | 3.61A at 277V |
| Mounting | N/A |
| Voltage Rating | 110-120-277 V |
| Wattage | 450W/1000W |
| Product Weight | 1.4 |
| Case Quantity | 6 |
| Pallet Quantity | 240 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | Yes |