- Partitioning Tool
- Lighting functions can be programmed to change automatically
- LED indicator makes sensor alignment easier and provides status
- 5 year warranty
Your internet browser isn't supported.
IRTR
Specifications
Product Description
| Brand Name | Greengate |
| Family | Partitioning IR Transmitter/Receiver |
| Description | Infrared Transmitter & Receiver. |
Product Details
| Lamp Type | N/A |
| UPC | 080083517657 |
| Amperage Rating | N/A |
| Mounting | Wall Mount |
| Voltage Rating | 12-24 V |
| Product Weight | 1.0 |
| Case Quantity | 10 |
| Pallet Quantity | 560 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |