- Converts line voltage AC to Class 2 low voltage circuits
Your internet browser isn't supported.
LVPM-03-100-03-1E
Specifications
Product Description
| Brand Name | Greengate | 
| Family | DLVP - Low Voltage Power Module (LVPM) | 
| Description | 300W Low-Voltage Power Module with Emergency | 
Product Details
| Lamp Type | N/A | 
| UPC | 080083916474 | 
| Amperage Rating | 1.08A at 277V | 
| Mounting | Surface Mount | 
| Voltage Rating | 120/277 VAC | 
| Wattage | 300W | 
| Product Weight | 14.5 | 
| Case Quantity | 1 | 
| Pallet Quantity | 30 | 
| Country of Origin | CN | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No | 
