- Converts line voltage AC to Class 2 low voltage circuits
Your internet browser isn't supported.
LVPM-06-100-03-1E
Specifications
Product Description
| Brand Name | Greengate |
| Family | DLVP - Low Voltage Power Module (LVPM) |
| Description | 600W Low-Voltage Power Module with Emergency |
Product Details
| Lamp Type | N/A |
| UPC | 080083916467 |
| Amperage Rating | N/A |
| Mounting | Surface Mount |
| Voltage Rating | 120/277 VAC |
| Product Weight | 14.5 |
| Case Quantity | 1 |
| Pallet Quantity | 30 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |