- Exclusive Energy Saver mode
- Complete no-gap coverage
- Self-adjustable delay of 10 minutes to 30 minutes
- BAS compatible
- Manual ON/OFF feature when wired to a momentary pushbutton
- NEMA WD7 Guide robotic method utilized to verify coverage patterns
- Buy American (BAA) Compliant
Your internet browser isn't supported.
OMC-DT-2000-R - Dual Tech Low Voltage Ceiling Sensor
Overview
The Dual Technology sensor’s combination of Ultrasonic and Passive Infrared technologies offers the most complete sensing equipment available today. This pairing helps eliminate false activations or deactivations for additional energy savings. The OMC-DT sensors are also equipped with MicroSet self-adjusting technology which provides an adaptive and airflow tolerant technology, making them ideal for spaces which have increased airflow due to higher occupant levels. MicroSet self-adjusting Dual Technology sensors drastically simplify and reduce a contractor’s installation and adjustment time period. Available as Buy American compliant.