- 120VAC and 277VAC rated
- Selectable forward or reverse phase output
- Autodetect 0-10v sink or source
- LED Status Indicator for simple troubleshooting
- Adjustable low end trim
Your internet browser isn't supported.
LR21F600
Specifications
Product Description
| Brand Name | Greengate |
| Family | LR21F600 Forward and Reverse Phase Dimmer |
| Description | Greengate 0-10V Controlled Phase Dimmer |
Product Details
| Lamp Type | N/A |
| UPC | 080083481101 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | 120/277 VAC |
| Wattage | 1300W |
| Case Quantity | 50 |
| Pallet Quantity | 900 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | Yes |