- Allows primary wallstation to override local connected wallstations
Specifications
Product Description
Brand Name | Greengate |
Family | WS-RJ45 - Lead Wallstation Interface Coupler Room Controller / DLVP |
Description | Wallstation Coupler to provide lead wallstation for Room Controller and DLVP systems |
Product Details
Lamp Type | N/A |
UPC | 080083905096 |
Amperage Rating | N/A |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 24VDC |
Product Weight | 0.02 |
Case Quantity | 250 |
Pallet Quantity | 8000 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |