Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WS-RJ45 - Lead Wallstation Interface Coupler Room Controller / DLVP

  • Allows primary wallstation to override local connected wallstations
  • Connected local wallstations operate independently
  • Connects to Room Controller or DLVP system
  • RJ45 connections
  • Out-of-the-box functionality - No commissioning required
  • Low voltage
  • Up to 20 couplers on a network
WS-RJ45 - Lead Wallstation Interface Coupler Room Controller / DLVP

WS-RJ45 - Lead Wallstation Interface Coupler Room Controller / DLVP

Overview

The Room Controller Wallstation Coupler is used when a primary wallstation is needed to control multiple room controller or DLVP units. When the Wallstation Coupler is connected to multiple wallstations, the primary wallstation will override any scene currently selected by any connected wallstation.

Stock Catalog Number (1)

Resources