- LED ready
- Full-travel slide control
- Single pole or 3-way installation
- Class 1 or Class 2 wiring capabilities
- Color change kit included (white, ivory, light almond)
- Works with the SP20-RD4 or directly controls the load
- Wallplate ordered separately
Your internet browser isn't supported.
WBSD-010M-C1
Specifications
Product Description
| Brand Name | Greengate |
| Family | WBSD-010M - Maintain Wallswitch 0-10V Slide Dimmer 120/277V |
| Description | 0-10V Maintain Wallswitch Slide Dimmer, 120/277VAC, White/Ivory/Light Almond |
Product Details
| Lamp Type | N/A |
| UPC | 080083834983 |
| Amperage Rating | N/A |
| Mounting | Wall Switch |
| Voltage Rating | 120/277 VAC |
| Product Weight | 0.38 |
| Case Quantity | 10 |
| Pallet Quantity | 1120 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |