- For new wired DALI projects, CLS recommends WaveLinx DALI as our forward-looking solution.
- Supports up to five (5) occupancy/vacancy
- Plenum rated
- Device identification buzzer
- Integrated with Greengate sensors
Your internet browser isn't supported.
FLT-SP-MV-DC2
Specifications
Product Description
| Brand Name | Fifth Light |
| Family | WaveLinx Wired Sensor Powerpack (FLT-SP) |
| Description | Sensor Powerpack 120/277V - class 2 installation |
Product Details
| Lamp Type | N/A |
| UPC | 080083701919 |
| Amperage Rating | 2 mA |
| Mounting | Wall Switch |
| Voltage Rating | 120 / 277V |
| Product Weight | 0.8 |
| Case Quantity | 10 |
| Pallet Quantity | 540 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |