- Integrated two wire communication interface
- All device settings are programmable through software
- Create virtual groups for flexible configurations and controls
- Draws power from communications bus to simplify wiring
- Fits standard single or multi-gang NEMA wall box
- Decorator style wallplates included
Your internet browser isn't supported.
FDW-5TSB-R
Specifications
Product Description
Brand Name | Fifth Light |
Family | WaveLinx Wired Digital Wallstation (FDW) |
Description | Standard Digital Wallstation, 5 Small Buttons, No Raise/Lower/ON/OFF, Standard Engraving |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083283446 |
Amperage Rating | 3.75 mA |
Mounting | Wall Switch |
Voltage Rating | 120V |
Product Weight | 0.3 |
Case Quantity | 1 |
Pallet Quantity | 1120 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |