- For new wired DALI projects, CLS recommends WaveLinx DALI as our forward-looking solution.
- Integrated two wire communication interface
- All device settings are programmable through software
- Create virtual groups for flexible configurations and controls
- Draws power from communications bus to simplify wiring
- Fits standard single or multi-gang NEMA wall box
- Decorator style wallplates included
Your internet browser isn't supported.
FDW-1TLB-RL-W
Specifications
Product Description
| Brand Name | Fifth Light |
| Family | FDW Digital Wallstation |
| Description | Standard Digital Wallstation, 1 Small Buttons, Raise/Lower/ON/OFF, Standard Engraving, White. |
Product Details
| Lamp Type | N/A |
| UPC | 080083303656 |
| Amperage Rating | N/A |
| Mounting | Wall Mount |
| Voltage Rating | 9.5-22.4 Vdc |
| Product Weight | 0.3 |
| Case Quantity | 45 |
| Pallet Quantity | 1120 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |