- Available 1' to 4' lengths, in 1' increments
- 750 nominal lumens per linear foot
- Acrylic and polycarbonate shielding choices
- UCLV With captive lens, and tamper resistant hardware standard
- stainless steel and aluminum construction
- UL listed for damp locations
- Anti-microbial paint available
Your internet browser isn't supported.
UCL-2-LD4-35-A12125-EDC1-UNV
Specifications
Product Description
| Brand Name | Fail-Safe | 
| Family | UCL / UCLV ArcMed Undercabinet, Standard & High Abuse | 
| Description | 2 ft. Undercabinet, LED, 3500K 120/277V, Non-Dim, Acrylic Pattern | 
Product Details
| Lamp Type | LED | 
| UPC | 080083840939 | 
| Amperage Rating | N/A | 
| Color Temperature Max | 3500K | 
| Mounting | Under Cabinet | 
| Voltage Rating | 120-277V | 
| Wattage | 17.47W | 
| Product Weight | 5.55 | 
| Case Quantity | 1 | 
| Pallet Quantity | 104 | 
| Country of Origin | US | 
| ARRA | Yes | 
| Dimensional Data | 24" | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No | 
