The Circadian LED nightlights bring soft, low-level illumination to any environment. Fitting into a standard junction box (single-gang, handy box, 2-inch minimum inside width) for easy installation, the Circadian Series offers up to 30 lumens of illumination. The MCL Chart Light has an illuminated, push-button switch that can be used without disturbing the patient. It is ideal for use in areas such as patient rooms, exam rooms, and nurses' stations. Specify the thru-wall junction box to use two night lights on opposing sides of the wall with one junction box.
|
|
|
|
|
|
---|---|---|---|---|---|
MCL-W-120-W-PHC
|
LED | Wall Mount | 120V | Less than 5W | Spec |
MLN-UNV-BN
|
LED | Recessed | 120-277V | Less than 5W | Spec |
MLN-UNV-W
|
LED | Recessed | 120-277V | Less than 5W | Spec |
MSN-UNV-W
|
LED | Recessed | 120-277V | Less than 5W | Spec |