Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Fail-Safe

HVL High Abuse Linear, 8" & 12", Surface

  • Ideal for use in vandal prone areas, where aesthetics are important
  • Die-cast aluminum end caps flat or beveled. Matte white paint standard
  • Energy efficient LEDs, high CRI illumination. Dimmable driver standard
  • Aluminum extruded side rails for added protection
  • Available in 8" and 12" widths
  • Clear linear ribbed polycarbonate lens, prisms inward. Opal optional
  • Continuous mount with the connector band
  • Pendant mount available, with or without uplight
  • 1', 2', 4', and 8' lengths
HVL High Abuse Linear, 8" & 12", Surface

HVL High Abuse Linear, 8" & 12", Surface

Overview

The Fail-Safe Harmony VR Linear provides exceptional aesthetics with remarkable strength. Fail-Safe's LED linear model options and connection configurations offer unmatched versatility for a wide range of applications. Die-Cast end caps, heavy extruded aluminum body provides strength and rigidity for complex environments while an extruded linear ribbed polycarbonate lens obscures the lamp image and spreads light evenly. The Harmony VR Linear is ideal for areas where the need for aesthetics and protection from vandalism are critical. Perfect for schools, hospitals, corridors, dormitories, public restrooms, common areas, and transit stations.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?