- Steel, painted stainless steel, or brushed stainless steel housing
- Opal & clear prismatic polycarbonate lens, lifetime warranty
- 8" nominal width, 3.75" depth, 2', 3', 4', 8' lengths
- Up to 14,000 lumens from a 4' length fixture
- Continuous row utilzing end knock-outs
- 16 ga. steel housing (FVS8P). 18 ga. steel (FVS8M) standard
- Internal occupancy sensor available
- Damp location std., wet location under covered ceiling available
- Matte white paint std -- gloss white & anti-microbial paint available
Your internet browser isn't supported.
Fail-Safe
FVS8 High Abuse, Surface, 4"x8"
Overview
Designed with aesthetics as a high priority, the tasteful FVS8 combines style with strength. With architectural matte white paint standard, allow the FVS4 in either 16 or 18 gauge steel to operate in the most demanding environments. Thick polycarbonate lenses protect the fixture from high abuse situations, Continuous run the fixtures using the end KOs, and choose from 2', 3', 4', and 8' lengths
Quick Spec
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More